Part Number: 430BOOST-CC110L
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $19.00
 
Quantity:
 
(min 1, max 5)
 
 

Description 

The CC110L RF BoosterPack is a low-power wireless transceiver extension kit for use with the Texas Instruments MSP-EXP430G2 LaunchPad development kit.


Based on the CC110L device, the on-board Anaren Integrated Radio (AIR) A110LR09A radio module with integrated antenna operates in the European 868-870MHz and US 902-928MHz ISM bands. The included software application, called AIR BoosterStack, demonstrates an example sensor network as well as network status reporting.


Download updated and additional documentation and software from Anaren.


Note that you will need two MSP430 LaunchPad kits in addition to this kit in order to use the hardware as described in the Quick Start Guide. Click here to add these two development kits to your purchase cart.



More information about LaunchPads, supported BoosterPacks and available resources can be found on TI's LaunchPad portal.


Simplify your code-writing process with Energia! Easily utilize the TI LaunchPad development ecosystem via the open-source software framework for students, makers and engineers.



Related Products

MSP-EXP430G2 - MSP430 LaunchPad Value Line Development kit
Product Number:  MSP-EXP430G2
$9.99

Add MSP-EXP430G2 - MSP430 LaunchPad Value Line Development kit to Cart

430BOOST-SENSE1 - MSP430 Capacitive Touch BoosterPack
Product Number:  430BOOST-SENSE1
$10.00

Add 430BOOST-SENSE1 - MSP430 Capacitive Touch BoosterPack to Cart