click on thumbnail to zoom

More Images
Part Number: 430BOOST-SENSE1
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $10.00
 
Quantity:
 
(min 1, max 5)
 
 

Description 

 

video platform video management video solutions video player

 

The Capacitive Touch BoosterPack (430BOOST-SENSE1) is a plug in board for the MSP430 Value Line LaunchPad development kit (MSP-EXP430G2 - sold separately). The Capacitive Touch BoosterPack ($10) features several capacitive touch elements including a scroll wheel, button and proximity sensor. Also, on-board are 9 LEDs that provide instant feedback as users interact with the capacitive touch elements. In addition, a timer-based UART enables communication to a PC for feedback via GUI or hyperterminal. This BoosterPack also includes a pre-programmed MSP430G2452IN20 Value Line device.


When paired with the LaunchPad kit, the Capacitive Touch BoosterPack provides a complete hardware and software reference design to enable developers to quickly and easily replace any physical button with a capacitive touch element. This is the simplest, most cost effective solution for adding capacitive touch differentiation in many applications such as consumer electronics, point of sales machines and other devices with a physical button.


Features:

  • Capacitive touch elements including scroll wheel, button and proximity sensor
  • 9 on-board LEDs for instant feedback
  • Timer-based UART communication enables interface to PC
  • Open source graphical user interface (GUI) available
  • Includes a pre-programmed MSP430G2452IN20 with demo application
  • Fully supported by the MSP430 Capacitive Touch Sense Library

 


What's Included:

  • Capacitive Touch BoosterPack plug in board w/ female headers
  • MSP430G2452IN20 device that is pre-loaded with demo code
  • Quick Start Guide
  • LaunchPad kit (MSP-EXP430G2) is required and not included

 

Capacitive Touch BoosterPack Tool Folder

 

Microcontroller Software | Microcontroller Code | Embedded Software

 


More information about LaunchPads, supported BoosterPacks and available resources can be found on TI's LaunchPad portal.



Related Products

MSP-EXP430G2 - MSP430 LaunchPad Value Line Development kit
Product Number:  MSP-EXP430G2
$9.99

Add MSP-EXP430G2 - MSP430 LaunchPad Value Line Development kit to Cart

430BOOST-CC110L - CC110L RF Module BoosterPack
Product Number:  430BOOST-CC110L
$19.00

Add 430BOOST-CC110L - CC110L RF Module BoosterPack to Cart