click on thumbnail to zoom

More Images
Part Number: DK-TM4C123G
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $149.00
 
Quantity:
 
(min 1, max 5)
 
 

Description  more details

The Tiva C Series TM4C123G Development Kit is a compact and versatile development platform for the Tiva C Series TM4C123G ARM® Cortex™-M4-based microcontroller. This development kit design highlights the TM4C123GH6PGE microcontroller and its integrated USB 2.0 On-the-Go/Host/Device interface, CAN, precision analog, sensor hub, and low-power capabilities.


The Tiva C Series TM4C123G Development Kit also includes a USB flash drive preloaded with software libraries, utilities, software development environments and project files that give you the tools to start building your own applications. The 30+ example applications will enable you to get started with real-world applications in 10 minutes or less.


Features:

  • Tiva TM4C123GH6PGE with 256 KB internal flash in a 144-LQFP package that features 105 GPIOs for excellent prototyping capability
  • 96×64 color OLED display that provides useful output and interface options
  • USB Micro-AB for prototyping USB OTG applications
  • MicroSD card slot for data storage
  • Screw terminals for attaching external sensors and other analog inputs
  • Precision 3.0-V reference for accurate analog-to-digital conversion
  • Temperature sensor for temperature monitoring
  • 9-axis motion sensor for motion and position tracking that includes:
    • 3-axis accelerometer
    • 3-axis gyroscope
    • 3-axis magnetometer
  • All I/Os brought out to headers for easy prototyping
  • Five user/navigation buttons (including select/wake) for user input
  • One user-programmable LED
  • CAN connector
  • 10-pin JTAG header that provides a standard debug interface