Part Number: DRV10963EVM
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $25.00
 
Quantity:
 
(max 3)
 
 

Description 

The DRV10963EVM (evaluation module) provides a cost effective, sensorless solution for running a 3-phase BLDC motor. The proprietary sensor-less window-less 180° sinusoidal control scheme satisfies the ultra-quiet requirement in fan applications.


Features

  • 2.1V-5.5V Operation
  • 500mA peak output current
  • Allows user to spin their motor in two easy steps: Attach power. Attach motor.
  • Easy speed control with onboard potentiometer and 555 timer
  • PWM and FG connect pins allow for optional closed loop MCU control
  • Fully protected and robust solution

More Information