Part Number: DS125BR800AEVM
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $499.00
 
Quantity:
 
(max 3)
 
 

Description 

The DS125BR800AEVM SMA evaluation kit provides a complete high band-width platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments signal conditioning products with Equalization and De-emphasis. SMA edge launch connectors are used as the input and the output connections for this evaluation board. Commercially available adaptor boards can be purchased to facilitate connection to cables or backplane interconnects.


Features

  • 8 Channel Repeater up to 12.5 Gbps
  • Transparent management of link training protocol for PCIe gen 3/2/1, SAS 3/2/1 and SATA 6G
  • Programmable via pin selection, EEPROM, or SMBus interface
  • Single supply operation, VIN = 3.3V±10% or VDD = 2.5V±5%

More Information