MSP430 USBStickDev
elopmentTool

Part Number: EZ430-F2013
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $24.00
 
Quantity:
 
(max 3)
 
 

Description 

Overview

The eZ430-F2013 is a powerful development tool that provides both the USB based programmer and F2013 development board in a small USB stick package. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is extremely low power, no external power supply is required. The tool has an integrated software environment and connects directly to the USB port of a PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the MSP430F20xx devices.

Tool Contains:

  • USB Programmer with a Spy-Bi-Wire interface to an F2013 development board.
  • Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger and limited C-compiler.
  • Full documentation on CD-ROM

More Information


Related Products

EZ430-T2012 - MSP430 USB Stick F2012 Board
Product Number:  EZ430-T2012
$15.00

Add EZ430-T2012 - MSP430 USB Stick F2012 Board to Cart

EZ430-RF2500T - MSP430 2.4-GHz Wireless Target Board
Product Number:  EZ430-RF2500T
$40.00

Add EZ430-RF2500T - MSP430 2.4-GHz Wireless Target Board to Cart

EZ430-RF2500-SEH - MSP430 Solar Energy Harvesting Development Tool
Product Number:  EZ430-RF2500-SEH
$149.00

Add EZ430-RF2500-SEH - MSP430 Solar Energy Harvesting Development Tool to Cart