Part Number: LAUNCHXL-F28027
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $17.05
 
Quantity:
 
(max 20)
 
 

Description 

The C2000 Piccolo LaunchPad is an inexpensive evaluation platform designed to help you leap right into the world of real-time control programming on the C2000 Piccolo microcontrollers. The LaunchPad is based on the Piccolo TMS320F28027 with unique features such as 64KB of on board flash, 8 PWM channels, eCAP, 12bit ADC, I2C, SPI, UART, and much more.


It includes many board hardware features such as an integrated isolated XDS100 JTAG emulator for easy programming and debugging, 40 PCB pins for easy access to the pins of the F28027 processor, reset button and programmable button, etc. Not only does the C2000 LaunchPad have the required hardware for development, it is also provides users with access to example code, libraries, drivers, and many more resources through controlSUITE which is available for free. Along with controlSUITE, users can also download an unrestricted version of Code Composer Studio integrated development environment (IDE) version 5.


With all the hardware and software needed to start development, users can focus on learning or developing real-time control systems in areas such as digital lighting, motor control, digital power conversion, precision sensing, and much more.


More information about the LaunchPad, the supported BoosterPacks and available resources can be found at TI’s LaunchPad portal.


More Information

controlSUITE™ for C2000™ microcontrollers is a cohesive set of software infrastructure and software tools designed to minimize software development time. From device-specific drivers and support software to complete system examples and technical training, controlSUITE™ provides libraries, examples, and support at every stage of development and evaluation. Go beyond simple code snippets - jump start your real-time system with real-world software.

Download controlSUITE


Related Products

BOOSTXL-C2KLED - C2000 LED BoosterPack
Product Number:  BOOSTXL-C2KLED
$30.00

Add BOOSTXL-C2KLED - C2000 LED BoosterPack to Cart