click on thumbnail to zoom

More Images
Part Number: MSP-WDS430BT1000AD
Availability: In Stock
Not available for shipment to Asia and Japan
Our Price: $199.00
 
Quantity:
 
(min 1, max 3)
 
 

Description 

The Meta Watch is intended for product developers, and is not considered a consumer product.

 

 

Before ordering the Meta Watch, please review this forum thread for information regarding devices that connects with Meta Watch – as of today, the iPhone is not supported.

 

In addition, for support questions, please visit the Meta Watch online community.

 

MetaWatch is a wearable development system that enables rapid development of ‘connected-watch’ applications. With Meta Watch, developers can quickly and easily extend the interfaces of devices and applications to the wrist.  The Meta Watch platforms utilize embedded Bluetooth® technology to connect to smartphones, mobile devices and other Bluetooth enabled devices. For support and complete information, visit www.metawatch.org

 
This digital+analog Meta Watch platform is based on the MSP430F5438A MSP430™ ultra-low-power microcontroller and CC2560 Bluetooth host controller solution from Texas Instruments Incorporated (TI). 
 
The digital+analog Meta Watch kit features:
 
  • A great looking watch 
  • An easy-to-use Bluetooth enabled wearable development system 
  • Fully-tooled; production-ready modules with FCC, CE certification
  • Stainless steel case 
  • Leather strap
  • Water-resistant (3 ATM)
  • Mineral crystal lens
  • Vibrating motor
  • Three-axis accelerometer
  • Ambient light sensor
  • Dual OLED Displays
  • Analog Hands
  • 3 Buttons
  • Includes programming /charging clip & USB cable
  • Ability to easily program through external clip & cable; no need to open watch
  • Supports open source projects that support both CCS (Code Composer Studio) and IAR tool chains
 
The Meta Watch Embedded SDK features:
 
  • Add your own thread to the watch for special functions
  • Use the Meta Watch low-power application framework
  • No need to open the watch for in-circuit debugging
  • Uses TI Spy-bi-wire
  • Leverage the Bluetooth radio and remote protocol for communication
  • Sample code which is an Open Source Android SDK project demonstrating watch connectivity to an Android phone.  The project demonstrates watch idle screen use as well as notifications for:  CallerID, SMS messages, alarms, calendar events, music control, email and IM.  
 
Benefits:
 
  • Meta Watch is a fully-tooled production unit which lowers the barrier to market entry
  • As a development platform it allows users to create custom wearable applications
  • Bluetooth technology allows connection to over 3 billion + Bluetooth devices in the market
  • Freely available source example code allows for easy development 
  • Meta Watch community with forums, documentation and links to sample code
 
What's Included:
 
The MSP-WDS430BT1000AD also comes with
  • Stainless steel case; mineral crystal lens; leather strap 
  • Programming/charging clip & micro USB cable