Part Number: TMDSDC3359
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $699.00
 
Quantity:
 
(max 3)
 
 

Description 

Smart Data Concentrator Evaluation Module is based on AM3359 as the main processor and has Power Line Communication (PLC) Module to support various OFDM PLC communication standards. TMDSDC3359 also has capability to support multiple interfaces, sub-1GHz and 2.4GHz RF, Ethernet, RS-232, and RS-485. This evaluation module is ideal development platform for smart grid infrastructure applications including data concentrator, convergent node of grid sensor network, and control equipment of power automation.


Features

  • On board 120-/240-v power supply
  • Isolation to prevent damage from high voltages and currents
  • Three-phase power line communication module
  • Sitara ARM Cortex -A8 processor for control, communications and signal processing. Full Linux® BSP supported by TI
  • Supports control and data communications: Ethernet, USB, sub-1GHz and 2.4GHz RF, RS232, RS485, Infrared receiver and transmitter
  • Designed with best practices for high-speed systems: Good reference design for passing ESD system tests


Related Products

TMDSPLCKIT-V3 - C2000 Power Line Modem Developer's Kit
Product Number:  TMDSPLCKIT-V3
$599.00

Add TMDSPLCKIT-V3 - C2000 Power Line Modem Developer's Kit to Cart