TMS320C6713DSPSta
rter Kit (DSK)

Part Number: TMDSDSK6713
Availability: Out of Stock
Please contact us for an estimated ship date.
Our Price: $395.00
 
Quantity:
 
(max 10)
 
 

Description 

Overview

The TMS320C6713 DSP Starter Kit (DSK), developed by Spectrum Digital, provides system design engineers with an easy-to-use, cost-effective development tool to take high-performance TMS320C6000™ DSP designs from concept to production. The C6713 DSK is based on the high-precision TMS320C6713 DSP. With performance levels up to 1800 MIPS and 1350 MFLOPS, the C6713 DSP also features a two-level cache and VLIW architecture.

The C6713 DSK includes 16MB of on-board SDRAM and an emulation header with a McASP, HPI and 12C interfaces. Other features include:

  • 512K of non-volatile FLASH memory
  • 16-bit stereo codec
  • Four 3.5-mm audio jacks
  • Standard JTAG interface with 8-pin connector
  • Plug-and-play JTAG support via USB
  • Expansion port connectors for plug-in modules
  • +5-volt universal power supply
  • Three power cords (standard US, UK, & European)
  • Code Composer Studio IDE, version 2.2
  • Fast simulators enabling cache analysis and multi-event profiling
  • Power Analyzer support
  • MATLAB 30-day free evaluation
  • Support for third party daughter cards
  • DSK quick start guide and technical reference

More Information