Part Number: TMDXRM48CNCD
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $99.00
 
Quantity:
 
(max 1)
 
 

Description  more details

RM48 controlCARDs from Texas Instruments are ideal products for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are reasonably interchangeable. The host system needs to provide only a single 5V power rail to the controlCARD for it to be fully functional. The control card can be used as part of a motor control kit and offers additional control, connectivity and safety evaluation features.


Related Products

TMDX570LS31CNCD - Hercules Safety MCU controlCARD
Product Number:  TMDX570LS31CNCD
$99.00

Add TMDX570LS31CNCD - Hercules Safety MCU controlCARD to Cart

DRV8301-RM48-KIT - RM48 Hercules Safety MCU Motor Control Kit
Product Number:  DRV8301-RM48-KIT
$499.00

Add DRV8301-RM48-KIT - RM48 Hercules Safety MCU Motor Control Kit to Cart