click on thumbnail to zoom

More Images
Part Number: EK-TM4C123GXL
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $12.99
 
Quantity:
 
(max 10)
 
 

Description 

The Tiva C Series TM4C123G LaunchPad Evaluation Kit is a low-cost evaluation platform for ARM® Cortex™-M4-based microcontrollers from Texas Instruments. The design of the Tiva C Series LaunchPad highlights the TM4C123GH6PM microcontroller with a USB 2.0 device interface and hibernation module.


The EK-TM4C123GXL also features programmable user buttons and an RGB LED for custom applications. The stackable headers of the Tiva C Series TM4C123G LaunchPad BoosterPack XL Interface make it easy and simple to expand the functionality of the Tiva C Series LaunchPad when interfacing to other peripherals with compatible BoosterPacks.


The Tiva C Series LaunchPad provides an easy and inexpensive way to develop applications with the Tiva C Series TM4C123GH6 microcontroller.


Includes:

  • Tiva C Series LaunchPad Evaluation board
  • USB Micro-B plug to USB-A plug cable
  • ReadMe First quick-start guide

Features:

  • Tiva C Series TM4C123GH6 microcontroller
  • USB Micro-AB connector:
    • Device mode default configuration
    • Host/OTG modes supportable
  • RGB user LED
  • Two user switches (application/wake)
  • Available I/O brought out to headers on a 0.1" grid
  • Onboard In-Circuit Debug Interface (ICDI)
  • Switch-selectable power sources:
    • ICDI
    • USB device
  • Reset switch
  • Preloaded RGB quickstart application
  • Supported by TivaWare™ for C Series software, including the USB Library and the Peripheral Driver Library
  • Tiva C Series TM4C123G LaunchPad BoosterPack XL interface—features stackable headers to expand the capabilities of the 40-pin Tiva C Series LaunchPad evaluation platform

The EK-TM4C123GXL works with TivaWare for C Series, as well as several different software tool chains, including:

  • Keil
  • Sourcery CodeBench
  • IAR Tools
  • CodeComposer Studio

Click here to download the Tiva C Series LaunchPad software.


Get ICDI drivers here.


More information about the LaunchPad, the supported BoosterPacks and available resources can be found at TI’s LaunchPad portal.


Simplify your code-writing process with Energia! Easily utilize the TI LaunchPad development ecosystem via the open-source software framework for students, makers and engineers.


Related Products

BOOSTXL-SENSHUB - Sensor Hub BoosterPack
Product Number:  BOOSTXL-SENSHUB
$49.99

Add BOOSTXL-SENSHUB - Sensor Hub BoosterPack to Cart

Sensor Hub BoosterPack and Tiva™ C Series TM4C123G LaunchPad Bundle
Product Number:  SENSHUBPACK-123G
$49.99

Add Sensor Hub BoosterPack and Tiva™ C Series TM4C123G LaunchPad  Bundle to Cart

EK-TM4C123GXL-CC3000BOOST - SimpleLink™ Wi-Fi CC3000 BoosterPack and Tiva™ C Series TM4C123G LaunchPad Bundle
Product Number:  EK-TM4C123GXL-CC3000BOOST
$43.99

Add EK-TM4C123GXL-CC3000BOOST - SimpleLink™ Wi-Fi CC3000 BoosterPack and Tiva™ C Series TM4C123G LaunchPad Bundle to Cart

Wireless Sensor Hub BoosterPack Bundle
Product Number:  SENSHUBPACK-123G-W
$199.99

Add Wireless Sensor Hub BoosterPack Bundle to Cart