eZ430-ChronosWire
less WatchDevelopmentT
ool(433 MHzWorldwideVersi
on)

Part Number: eZ430-Chronos-433
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $58.00
 
Quantity:
 
(max 5)
 
 

Description 

Overview

The eZ430-Chronos is a highly integrated, wireless development system based for the CC430 in a sports watch. It may be used as a reference platform for watch systems, a personal display for personal area networks, or as a wireless sensor node for remote data collection.

Based on the CC430F6137 <1 GHz RF SoC, the eZ430-Chronos is a complete CC430-based development system contained in a watch. This tool features a 96 segment LCD display and provides an integrated pressure sensor and 3-axis accelerometer for motion sensitive control. The integrated wireless feature allows the Chronos to act as a central hub for nearby wireless sensors such as pedometers and heart rate monitors. The eZ430-Chronos offers temperature and battery voltage measurement and is complete with a USB-based CC1111 wireless interface to a PC.

The eZ430-Chronos watch may be disassembled to be reprogrammed with a custom application and includes an eZ430 USB programming interface.

What's Included:

  • eZ430-Chronos wireless watch
  • eZ430 USB programming and debugging interface
  • CC1111 USB RF access point
  • Mini Phillips screwdriver
  • CD containing documentation and development software

More Information


Related Products

EM430F6137RF900 - CC430 Wireless Development Tool
Product Number:  EM430F6137RF900
$149.00

Add EM430F6137RF900 - CC430 Wireless Development Tool to Cart

eZ430-Chronos-868 - Chronos: Wireless development tool in a watch
Product Number:  eZ430-Chronos-868
$58.00

Add eZ430-Chronos-868 - Chronos: Wireless development tool in a watch to Cart

eZ430-Chronos-915 - Chronos: Wireless development tool in a watch
Product Number:  eZ430-Chronos-915
$58.00

Add eZ430-Chronos-915 - Chronos: Wireless development tool in a watch to Cart