Part Number: LAUNCHXL-F28027F
Availability: In Stock
Ships within 1 week
Our Price: $17.00
 
Quantity:
 
(max 5)
 
 

Description  more details

The InstaSPIN™-FOC enabled C2000™ Piccolo LaunchPad is an inexpensive evaluation platform designed to help you leap right into the world of sensorless motor control using the InstaSPIN-FOC solution. The LaunchPad is based on the Piccolo TMS320F28027F with unique features such as 64KB of on board flash, 8 PWM channels, eCAP, 12bit ADC, I2C, SPI, UART, and InstaSPIN-FOC in on-chip execute only ROM memory.


The LaunchPad includes many board hardware features such as an integrated isolated XDS100v2 JTAG emulator for easy programming and debugging, 40 PCB pins for easy access to the pins of the F28027F processor, reset button and programmable button, etc. Works with various BoosterPacks. Learn more and explore InstaSPIN™-FOC solutions to identify, tune and fully control any type of three-phase, variable speed, sensorless, synchronous or asynchronous motor control system in just minutes.


More information about the LaunchPad, the supported BoosterPacks and available resources can be found at TI’s LaunchPad portal.