Part Number: MSP-EXP430F5529LP
Availability: In Stock
Typically Ships in 1 to 3 Business Days
Our Price: $12.99
 
Quantity:
 
(max 20)
 
 

Description 

The MSP430 LaunchPad now has USB! The MSP-EXP430F5529LP LaunchPad (or the “F5529 LaunchPad”) is an inexpensive, simple evaluation module for the MSP430F5529 USB microcontroller. It’s an easy way to start developing on the MSP430, with an on-board emulation for programming and debugging, as well as buttons and LEDs for simple user interface.


Rapid prototyping is a snap, thanks to 40-pin BoosterPack expansion headers, as well as a wide range of available BoosterPack plug-in modules. You can quickly add features like wireless, displays, sensors, and much more. You can either design your own BoosterPack, or choose among many already available from TI and elsewhere. The 40-pin interface is compatible with any 20-pin BoosterPack that is compliant with the standard.


The MSP-EXP430F5529LP LaunchPad includes the MSP430F5529 16-bit MCU with 128KB Flash, 8KB RAM, up to 25MHz CPU speed, integrated USB 2.0 PHY, 12-bit analog-to-digital converter (ADC), timers, serial communication (UART, I2C, SPI) and more! Free and Open Source USB API stacks and the MSP430 USB Descriptor Tool, available through the MSP430 USB Developers Package allowing for quick configuration of USB applications.Free software development tools are also available, such as TI’s Eclipse-based Code Composer Studio and IAR Embedded Workbench.


More information about the LaunchPad , the supported BoosterPacks and available resources can be found at TI’s LaunchPad portal and the MSP430 LaunchPad wiki for design resources and example projects.



Features
  • USB 2.0-enabled MSP430F5529 16-bit MCU
  • Up to 25 MHz
  • 128KB Flash and 8KB RAM
  • 12 Bit SAR ADC
  • Various USB device class examples and libraries available (CDC, HID, MSC)
  • eZ-FET lite: Open source onboard debugger with application UART
  • One USB connection for emulator and target via the use of an onboard USB hub
  • USB as power source: 5V and 3.3V through a high efficiency DC/DC converter
  • 40 pin LaunchPad standard leveraging the BoosterPack ecosystem

Included:
  • MSP-EXP430F5529LP LaunchPad
  • Micro USB cable
  • Quick Start Guide

Related Products

NFCLINK-BNDL - Launchpad Evaluation Kit Bundle
Product Number:  NFCLINK-BNDL
$37.99

Add NFCLINK-BNDL - Launchpad Evaluation Kit Bundle to Cart

MSP-EXP430FR5969 - MSP430FR5969 LaunchPad Evaluation Kit
Product Number:  MSP-EXP430FR5969
$24.00

Add MSP-EXP430FR5969 - MSP430FR5969 LaunchPad Evaluation Kit to Cart