Part Number: MSP-EXP430G2-CC3000BOOST
Availability: Out of Stock
Not available for backorder
Reg. Price: $44.99
Our Price: $40.99
 
SimpleLink™ Wi-Fi CC3000 BoosterPack and MSP430™ LaunchPad Bundle:
  • MSP-EXP430G2 - MSP430 LaunchPad Value Line Development kit
  • CC3000BOOST - CC3000 BoosterPack
(max 2)
 
 

Description 

The Texas Instruments SimpleLink Wi-FI CC3000 BoosterPack (CC3000BOOST) is an add-on board designed to bring Wi-FI to the MSP430 LaunchPad.


The CC3000 BoosterPack and MSP-EXP430G2 Bundle (MSP-EXP430G2-CC3000BOOST) combines both the CC3000 BoosterPack and the MSP430 LaunchPad in a specially-priced package. It is also compatible with the Tiva™ C Series TM4C123G LaunchPad.


Simplify your code-writing process with Energia! Easily utilize the TI LaunchPad development ecosystem via the open-source software framework for students, makers and engineers.


The CC3000 BoosterPack is based on TI’s SimpleLink Wi-Fi CC3000 module. The CC3000 module enables simplified Wi-Fi connectivity for Internet-of-Things MCU-based applications and comes with a full suite of support tools for faster time-to-market. Additionally through its unique SmartConfig™ technology, the CC3000 delivers an easy one-click network set up for end-users.


More information about LaunchPads, supported BoosterPacks and available resources can be found on TI's LaunchPad portal.